Module 0.75
Spur Gears
Units | Price/unit after discount | Applied Discount |
1-4 | £ 15.79 | 0% |
5-19 | £ 14.21 | 10% |
20-39 | £ 12.63 | 20% |
40-99 | £ 11.05 | 30% |
100+ | £ 9.47 | 40% |
Brass (C3604B). Accuracy to JIS B 1702-1 (ISO) class 9.
20° pressure angle, full depth tooth. Amount of backlash when assembling gears = 0,015 - 0,045mm.
For module 0.75 brass gears with 10-12 teeth or 14-20 teeth, see R5130 & R5132;
for 50-120 teeth see R5135 (hubless) & R5136.
Max. allowable torque (Nm) is based on standard operating conditions (see technical pages) with a safety factor of 1.2. For non standard applications apply a suitable safety factor depending on frequency of use, type of working etc.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk