Price & Availability | Article | Module | No. of teeth z | Pitch dia. d1 | d2 | w1 | d3 tol. H8 | d4 | l1 | l2 | l3 | Thread d5 | Torque max. Nm | Weight g | ||||||||||||||||||
R5140.075-016 | 16 | 12.0 | 13.5 | 8 | 5 | 10 | 15 | 7 | 3.5 | M 4 | 2.37 | 8.9 | ||||||||||||||||||||
£ 12.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Module No. of teeth z 16 Pitch dia. d1 12.0 d2 13.5 w1 8 d3
tol. H8 5 d4 10 l1 15 l2 7 l3 3.5 Thread d5 M 4 Torque
max.
Nm 2.37 Weight
g 8.9 | ||||||||||||||||||||||||||||||||
R5140.075-018 | 18 | 13.5 | 15.0 | 8 | 5 | 11 | 15 | 7 | 3.5 | M 4 | 2.84 | 11.7 | ||||||||||||||||||||
£ 12.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Module No. of teeth z 18 Pitch dia. d1 13.5 d2 15.0 w1 8 d3
tol. H8 5 d4 11 l1 15 l2 7 l3 3.5 Thread d5 M 4 Torque
max.
Nm 2.84 Weight
g 11.7 | ||||||||||||||||||||||||||||||||
R5140.075-020 | 20 | 15.0 | 16.5 | 8 | 6 | 12 | 15 | 7 | 3.5 | M 4 | 3.34 | 13.8 | ||||||||||||||||||||
£ 13.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Module No. of teeth z 20 Pitch dia. d1 15.0 d2 16.5 w1 8 d3
tol. H8 6 d4 12 l1 15 l2 7 l3 3.5 Thread d5 M 4 Torque
max.
Nm 3.34 Weight
g 13.8 | ||||||||||||||||||||||||||||||||
R5140.075-024 | 24 | 18.0 | 19.5 | 8 | 6 | 14 | 15 | 7 | 3.5 | M 4 | 4.35 | 20.8 | ||||||||||||||||||||
£ 14.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Module No. of teeth z 24 Pitch dia. d1 18.0 d2 19.5 w1 8 d3
tol. H8 6 d4 14 l1 15 l2 7 l3 3.5 Thread d5 M 4 Torque
max.
Nm 4.35 Weight
g 20.8 | ||||||||||||||||||||||||||||||||
R5140.075-028 | 28 | 21.0 | 22.5 | 8 | 6 | 14 | 15 | 7 | 3.5 | M 4 | 5.40 | 26.6 | ||||||||||||||||||||
£ 16.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Module No. of teeth z 28 Pitch dia. d1 21.0 d2 22.5 w1 8 d3
tol. H8 6 d4 14 l1 15 l2 7 l3 3.5 Thread d5 M 4 Torque
max.
Nm 5.40 Weight
g 26.6 | ||||||||||||||||||||||||||||||||
R5140.075-030 | 30 | 22.5 | 24.0 | 8 | 6 | 15 | 15 | 7 | 3.5 | M 4 | 5.93 | 31.0 | ||||||||||||||||||||
£ 17.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Module No. of teeth z 30 Pitch dia. d1 22.5 d2 24.0 w1 8 d3
tol. H8 6 d4 15 l1 15 l2 7 l3 3.5 Thread d5 M 4 Torque
max.
Nm 5.93 Weight
g 31.0 | ||||||||||||||||||||||||||||||||
R5140.075-032 | 32 | 24.0 | 25.5 | 6 | 6 | 15 | 15 | 9 | 4.0 | M 4 | 4.85 | 30.1 | ||||||||||||||||||||
£ 19.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Module No. of teeth z 32 Pitch dia. d1 24.0 d2 25.5 w1 6 d3
tol. H8 6 d4 15 l1 15 l2 9 l3 4.0 Thread d5 M 4 Torque
max.
Nm 4.85 Weight
g 30.1 | ||||||||||||||||||||||||||||||||
R5140.075-034 | 35 | 26.3 | 27.8 | 6 | 6 | 18 | 15 | 9 | 4.0 | M 4 | 5.46 | 39.7 | ||||||||||||||||||||
£ 20.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Module No. of teeth z 35 Pitch dia. d1 26.3 d2 27.8 w1 6 d3
tol. H8 6 d4 18 l1 15 l2 9 l3 4.0 Thread d5 M 4 Torque
max.
Nm 5.46 Weight
g 39.7 | ||||||||||||||||||||||||||||||||
R5140.075-036 | 36 | 27.0 | 28.5 | 6 | 6 | 18 | 15 | 9 | 4.0 | M 4 | 5.66 | 41.2 | ||||||||||||||||||||
£ 20.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Module No. of teeth z 36 Pitch dia. d1 27.0 d2 28.5 w1 6 d3
tol. H8 6 d4 18 l1 15 l2 9 l3 4.0 Thread d5 M 4 Torque
max.
Nm 5.66 Weight
g 41.2 | ||||||||||||||||||||||||||||||||
R5140.075-040 | 40 | 30.0 | 31.5 | 6 | 6 | 20 | 15 | 9 | 4.0 | M 4 | 6.49 | 51.7 | ||||||||||||||||||||
£ 22.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Module No. of teeth z 40 Pitch dia. d1 30.0 d2 31.5 w1 6 d3
tol. H8 6 d4 20 l1 15 l2 9 l3 4.0 Thread d5 M 4 Torque
max.
Nm 6.49 Weight
g 51.7 | ||||||||||||||||||||||||||||||||
R5140.075-045 | 45 | 33.8 | 35.3 | 6 | 6 | 20 | 15 | 9 | 4.0 | M 4 | 7.53 | 60.5 | ||||||||||||||||||||
£ 25.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Module No. of teeth z 45 Pitch dia. d1 33.8 d2 35.3 w1 6 d3
tol. H8 6 d4 20 l1 15 l2 9 l3 4.0 Thread d5 M 4 Torque
max.
Nm 7.53 Weight
g 60.5 | ||||||||||||||||||||||||||||||||
R5140.075-048 | 48 | 36.0 | 37.5 | 6 | 6 | 20 | 15 | 9 | 4.0 | M 4 | 8.15 | 66.3 | ||||||||||||||||||||
£ 26.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Module No. of teeth z 48 Pitch dia. d1 36.0 d2 37.5 w1 6 d3
tol. H8 6 d4 20 l1 15 l2 9 l3 4.0 Thread d5 M 4 Torque
max.
Nm 8.15 Weight
g 66.3 | ||||||||||||||||||||||||||||||||
R5140.075-050 | 50 | 37.5 | 39.0 | 6 | 6 | 20 | 15 | 9 | 4.0 | M 4 | 8.58 | 70.4 | ||||||||||||||||||||
£ 27.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Module No. of teeth z 50 Pitch dia. d1 37.5 d2 39.0 w1 6 d3
tol. H8 6 d4 20 l1 15 l2 9 l3 4.0 Thread d5 M 4 Torque
max.
Nm 8.58 Weight
g 70.4 | ||||||||||||||||||||||||||||||||
R5140.075-056 | 56 | 42.0 | 43.5 | 6 | 6 | 20 | 15 | 9 | 4.0 | M 4 | 9.85 | 83.6 | ||||||||||||||||||||
£ 29.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Module No. of teeth z 56 Pitch dia. d1 42.0 d2 43.5 w1 6 d3
tol. H8 6 d4 20 l1 15 l2 9 l3 4.0 Thread d5 M 4 Torque
max.
Nm 9.85 Weight
g 83.6 | ||||||||||||||||||||||||||||||||
R5140.075-060 | 60 | 45.0 | 46.5 | 6 | 6 | 22 | 15 | 9 | 4.0 | M 4 | 10.70 | 97.9 | ||||||||||||||||||||
£ 31.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Module No. of teeth z 60 Pitch dia. d1 45.0 d2 46.5 w1 6 d3
tol. H8 6 d4 22 l1 15 l2 9 l3 4.0 Thread d5 M 4 Torque
max.
Nm 10.70 Weight
g 97.9 | ||||||||||||||||||||||||||||||||
R5140.075-064 | 64 | 48.0 | 49.5 | 6 | 6 | 22 | 15 | 9 | 4.0 | M 4 | 11.56 | 108.2 | ||||||||||||||||||||
£ 35.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Module No. of teeth z 64 Pitch dia. d1 48.0 d2 49.5 w1 6 d3
tol. H8 6 d4 22 l1 15 l2 9 l3 4.0 Thread d5 M 4 Torque
max.
Nm 11.56 Weight
g 108.2 | ||||||||||||||||||||||||||||||||
R5140.075-070 | 70 | 52.5 | 54.0 | 6 | 6 | 22 | 15 | 9 | 4.0 | M 4 | 12.85 | 124.9 | ||||||||||||||||||||
£ 39.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Module No. of teeth z 70 Pitch dia. d1 52.5 d2 54.0 w1 6 d3
tol. H8 6 d4 22 l1 15 l2 9 l3 4.0 Thread d5 M 4 Torque
max.
Nm 12.85 Weight
g 124.9 | ||||||||||||||||||||||||||||||||
R5140.075-072 | 72 | 54.0 | 55.5 | 6 | 6 | 25 | 15 | 9 | 4.0 | M 4 | 13.28 | 138.5 | ||||||||||||||||||||
£ 41.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Module No. of teeth z 72 Pitch dia. d1 54.0 d2 55.5 w1 6 d3
tol. H8 6 d4 25 l1 15 l2 9 l3 4.0 Thread d5 M 4 Torque
max.
Nm 13.28 Weight
g 138.5 | ||||||||||||||||||||||||||||||||
R5140.075-080 | 80 | 60.0 | 61.5 | 6 | 8 | 25 | 15 | 9 | 4.0 | M 4 | 15.01 | 161.3 | ||||||||||||||||||||
£ 44.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Module No. of teeth z 80 Pitch dia. d1 60.0 d2 61.5 w1 6 d3
tol. H8 8 d4 25 l1 15 l2 9 l3 4.0 Thread d5 M 4 Torque
max.
Nm 15.01 Weight
g 161.3 | ||||||||||||||||||||||||||||||||
R5140.075-090 | 90 | 67.5 | 69.0 | 6 | 8 | 30 | 15 | 9 | 4.0 | M 4 | 17.16 | 211.8 | ||||||||||||||||||||
£ 49.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Module No. of teeth z 90 Pitch dia. d1 67.5 d2 69.0 w1 6 d3
tol. H8 8 d4 30 l1 15 l2 9 l3 4.0 Thread d5 M 4 Torque
max.
Nm 17.16 Weight
g 211.8 | ||||||||||||||||||||||||||||||||
R5140.075-100 | 100 | 75.0 | 76.5 | 6 | 8 | 30 | 15 | 9 | 4.0 | M 4 | 19.34 | 251.3 | ||||||||||||||||||||
£ 59.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Module No. of teeth z 100 Pitch dia. d1 75.0 d2 76.5 w1 6 d3
tol. H8 8 d4 30 l1 15 l2 9 l3 4.0 Thread d5 M 4 Torque
max.
Nm 19.34 Weight
g 251.3 | ||||||||||||||||||||||||||||||||
R5140.075-120 | 120 | 90.0 | 91.5 | 6 | 8 | 30 | 15 | 9 | 4.0 | M 4 | 23.71 | 342.9 | ||||||||||||||||||||
£ 74.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Module No. of teeth z 120 Pitch dia. d1 90.0 d2 91.5 w1 6 d3
tol. H8 8 d4 30 l1 15 l2 9 l3 4.0 Thread d5 M 4 Torque
max.
Nm 23.71 Weight
g 342.9 |
Carbon steel (ISO C45).
Accuracy to JIS B 1702-1 (ISO) class 8- 9.
20° pressure angle, full depth tooth. Amount of backlash when assembling gears= 0,015- 0,045 mm.
For module 0.75 steel gears with 10-12 teeth or 14-15 teeth, see R5137 & R5138.
Max. allowable torque (Nm) is based on standard operating conditions (see technical pages) with a safety factor of 1.2. For non standard applications apply a suitable safety factor depending on frequency of use, type of working etc.
Be the first to receive the latest news and exclusive offers via our newsletter.
Company registration no: 2761902
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk