Module 0.5
Spur Gears
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 15.39 | 0% |
| 5-19 | £ 13.85 | 10% |
| 20-39 | £ 12.31 | 20% |
| 40-99 | £ 10.77 | 30% |
| 100+ | £ 9.23 | 40% |
Carbon steel (ISO C45) Accuracy to JIS B 1702-1 (ISO) Class 8-9. Gear tooth surface induction hardened to HRC 47-53.
20° pressure angle, full depth tooth. Amount of backlash when assembling gears = 0,01 - 0,03mm.
For module 0.5 steel gears with fewer teeth, see R5121 & R5123.
Max. allowable torque (Nm) is based on standard operating conditions (see technical pages) with a safety factor of 1.2. For non standard applications apply a suitable safety factor depending on frequency of use, type of working etc.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk























































































