Module 0.5
Spur Gears
Units | Price/unit after discount | Applied Discount |
1-4 | £ 9.33 | 0% |
5-19 | £ 8.40 | 10% |
20-39 | £ 7.46 | 20% |
40-99 | £ 6.53 | 30% |
100+ | £ 5.60 | 40% |
White polyacetal, machined. Accuracy to JIS B 1702-1 (ISO) class 9-10.
20° pressure angle, full depth tooth. Amount of backlash when assembling gears= 0,01- 0,03 mm.
Module 0.5 for gears with 14-18 teeth see R5109. Max. allowable torque (Nm) is based on standard operating conditions (see technical pages) with a safety factor of 1.2. For non standard applications apply a suitable safety factor depending on frequency of use, type of working etc.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk