Turnbuckle Pipe Body only
stainless steel
| Units | Price/unit after discount | Applied Discount | 
| 1-9 | - | 0% | 
| 10-19 | - | 10% | 
| 20-39 | - | 15% | 
| 40-49 | - | 25% | 
| 50-99 | - | 30% | 
| 100+ | - | 40% | 
Stainless steel (A4)
To DIN 1478.
Turnbuckles consist of a metal frame with right hand thread one end and left hand thread the other end. Used for tensioning by rotating turnbuckle body without twisting attached rope or cable.
Turnbuckles are not to be used for lifting.
Only suitable for use in tension.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park 
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk























































































