Price & Availability | Article | d1 | d2 | d3 min. | d3 max. | h1 | l1 | l2 | Adjustment | Weight kg | |||||||||||||||||||||
R3802.006-A4 | M 6 | 17.2 | 5.7 | 6.3 | 2.9 | 110 | 7.5 | 90 | 0.13 | ||||||||||||||||||||||
£ 11.41 per unit (click for quantity discounts) Ready to despatch 46 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 d2 17.2 d3
min. 5.7 d3
max. 6.3 h1 2.9 l1 110 l2 7.5 Adjustment 90 Weight
kg 0.13 | |||||||||||||||||||||||||||||||
R3802.008-A4 | M 8 | 17.2 | 7.5 | 8.5 | 3.6 | 110 | 10 | 85 | 0.13 | ||||||||||||||||||||||
£ 21.54 per unit (click for quantity discounts) Ready to despatch 18 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 d2 17.2 d3
min. 7.5 d3
max. 8.5 h1 3.6 l1 110 l2 10 Adjustment 85 Weight
kg 0.13 | |||||||||||||||||||||||||||||||
R3802.010-A4 | M10 | 21.3 | 7.5 | 8.5 | 4.0 | 125 | 12 | 95 | 0.18 | ||||||||||||||||||||||
£ 24.83 per unit (click for quantity discounts) Ready to despatch 11 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 d2 21.3 d3
min. 7.5 d3
max. 8.5 h1 4.0 l1 125 l2 12 Adjustment 95 Weight
kg 0.18 | |||||||||||||||||||||||||||||||
R3802.012-A4 | M12 | 25.0 | 9.5 | 10.5 | 4.0 | 125 | 15 | 90 | 0.25 | ||||||||||||||||||||||
£ 32.87 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 d2 25.0 d3
min. 9.5 d3
max. 10.5 h1 4.0 l1 125 l2 15 Adjustment 90 Weight
kg 0.25 | |||||||||||||||||||||||||||||||
R3802.016-A4 | M16 | 30.0 | 9.5 | 10.5 | 4.5 | 170 | 20 | 120 | 0.45 | ||||||||||||||||||||||
£ 52.18 per unit (click for quantity discounts) Ready to despatch 11 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 d2 30.0 d3
min. 9.5 d3
max. 10.5 h1 4.5 l1 170 l2 20 Adjustment 120 Weight
kg 0.45 | |||||||||||||||||||||||||||||||
R3802.020-A4 | M20 | 33.7 | 11.5 | 12.5 | 5.0 | 200 | 24 | 140 | 0.56 | ||||||||||||||||||||||
£ 65.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 d2 33.7 d3
min. 11.5 d3
max. 12.5 h1 5.0 l1 200 l2 24 Adjustment 140 Weight
kg 0.56 | |||||||||||||||||||||||||||||||
R3802.024-A4 | M24 | 42.4 | 11.5 | 12.5 | 5.6 | 255 | 29 | 180 | 1.08 | ||||||||||||||||||||||
£ 118.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M24 d2 42.4 d3
min. 11.5 d3
max. 12.5 h1 5.6 l1 255 l2 29 Adjustment 180 Weight
kg 1.08 | |||||||||||||||||||||||||||||||
R3802.030-A4 | M30 | 51.0 | 15.5 | 16.5 | 6.3 | 255 | 36 | 160 | 1.61 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M30 d2 51.0 d3
min. 15.5 d3
max. 16.5 h1 6.3 l1 255 l2 36 Adjustment 160 Weight
kg 1.61 | |||||||||||||||||||||||||||||||
R3802.036-A4 | M36 | 63.5 | 15.5 | 16.5 | 8.0 | 295 | 43 | 180 | 2.35 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M36 d2 63.5 d3
min. 15.5 d3
max. 16.5 h1 8.0 l1 295 l2 43 Adjustment 180 Weight
kg 2.35 |
Stainless steel (A4)
To DIN 1478.
Turnbuckles consist of a metal frame with right hand thread one end and left hand thread the other end. Used for tensioning by rotating turnbuckle body without twisting attached rope or cable.
Turnbuckles are not to be used for lifting.
Only suitable for use in tension.