Turnbuckle Pipe Body only
steel
Units | Price/unit after discount | Applied Discount |
1-9 | - | 0% |
10-19 | - | 10% |
20-39 | - | 15% |
40-49 | - | 25% |
50-99 | - | 30% |
100+ | - | 40% |
Steel (1.0037 up to M48 then 1.0052), zinc-plated.
Hot dip galvanized, available on request providing increased protection against corrosion. Please add -FZ for hot dip galvanized, e.g. R3804.006-FZ.
To DIN 1478.
Turnbuckles consist of a metal frame with right hand thread one end and left hand thread the other end. Used for tensioning by rotating turnbuckle body without twisting attached rope or cable.
Turnbuckles are not to be used for lifting.
Only suitable for use in tension.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk