Price & Availability | Article | d1 | l1 | d2 | d3 | l2 | l3 | l4 | l5 min. | l5 max. | w1 | Weight kg | |||||||||||||||||||||
R3820.008-ZP | M 8 | 110 | 8.5 | 8.5 | 68 | 125 | 28.75 | 258 | 343 | 9.0 | 0.30 | ||||||||||||||||||||||
£ 11.29 per unit (click for quantity discounts) Ready to despatch 48 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 l1 110 d2 8.5 d3 8.5 l2 68 l3 125 l4 28.75 l5
min. 258 l5
max. 343 w1 9.0 Weight
kg 0.30 | |||||||||||||||||||||||||||||||||
R3820.010-ZP | M10 | 125 | 8.5 | 8.5 | 82 | 139 | 29.25 | 287 | 382 | 10.7 | 0.43 | ||||||||||||||||||||||
£ 14.57 per unit (click for quantity discounts) Ready to despatch 190 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 l1 125 d2 8.5 d3 8.5 l2 82 l3 139 l4 29.25 l5
min. 287 l5
max. 382 w1 10.7 Weight
kg 0.43 | |||||||||||||||||||||||||||||||||
R3820.012-ZP | M12 | 125 | 10.5 | 10.5 | 90 | 160 | 44.75 | 331 | 421 | 15.5 | 0.69 | ||||||||||||||||||||||
£ 18.44 per unit (click for quantity discounts) Ready to despatch 64 Need more? Please call us.
d1 M12 l1 125 d2 10.5 d3 10.5 l2 90 l3 160 l4 44.75 l5
min. 331 l5
max. 421 w1 15.5 Weight
kg 0.69 | |||||||||||||||||||||||||||||||||
R3820.016-ZP | M16 | 170 | 10.5 | 12.5 | 102 | 186 | 45.25 | 382 | 502 | 20.0 | 1.31 | ||||||||||||||||||||||
£ 37.31 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 l1 170 d2 10.5 d3 12.5 l2 102 l3 186 l4 45.25 l5
min. 382 l5
max. 502 w1 20.0 Weight
kg 1.31 | |||||||||||||||||||||||||||||||||
R3820.020-ZP | M20 | 200 | 12.5 | 17.0 | 115 | 205 | 59.5 | 422 | 562 | 23.5 | 2.02 | ||||||||||||||||||||||
£ 49.57 per unit (click for quantity discounts) Ready to despatch 27 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 l1 200 d2 12.5 d3 17.0 l2 115 l3 205 l4 59.5 l5
min. 422 l5
max. 562 w1 23.5 Weight
kg 2.02 | |||||||||||||||||||||||||||||||||
R3820.024-ZP | M24 | 255 | 12.5 | 20.5 | 125 | 240 | 62.75 | 493 | 673 | 26.0 | 3.9 | ||||||||||||||||||||||
£ 58.86 per unit (click for quantity discounts) Ready to despatch 88 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M24 l1 255 d2 12.5 d3 20.5 l2 125 l3 240 l4 62.75 l5
min. 493 l5
max. 673 w1 26.0 Weight
kg 3.9 | |||||||||||||||||||||||||||||||||
R3820.030-ZP | M30 | 255 | 16.5 | 25.0 | 150 | 290 | 89.5 | 613 | 773 | 34.0 | 7.01 | ||||||||||||||||||||||
£ 91.22 per unit (click for quantity discounts) Ready to despatch 13 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M30 l1 255 d2 16.5 d3 25.0 l2 150 l3 290 l4 89.5 l5
min. 613 l5
max. 773 w1 34.0 Weight
kg 7.01 |
Steel body(1.0037) Jaws (1.0503), zinc-plated.
Hot dip galvanized body, available on request providing increased protection against corrosion. Please add -FZ for hot dip galvanized, e.g. R3804.006-FZ.
To DIN 1478.
Turnbuckles consist of a metal frame with right hand thread one end and left hand thread the other end. Used for tensioning by rotating turnbuckle body without twisting attached rope or cable.
Turnbuckles are not to be used for lifting.
Only suitable for use in tension.