Plain Bearing
steel
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 1.25 | 0% |
| 10-19 | £ 1.13 | 10% |
| 20-49 | £ 1.06 | 15% |
| 50-99 | £ 1.00 | 20% |
| 100+ | £ 0.88 | 30% |
Housing: heat treated steel lined with bronze - PTFE composite.
Joint ball : Ball bearing steell hardened, ground, polished, hard chromium plated
Maintenance free, Series E similar to DIN ISO- 12240-1.