Steel Axial Ball Joint
Units | Price/unit after discount | Applied Discount |
1-49 | £ 28.86 | 0% |
50-99 | £ 23.09 | 20% |
100-199 | £ 21.65 | 25% |
200-499 | £ 20.20 | 30% |
500-999 | £ 18.76 | 35% |
1000+ | £ 17.32 | 40% |
Steel, silver zinc plated, ball stud: minimum tensile strength Rm=600N/mm².
Housing: minimum tensile strength Rm=500N/mm².
Similar to DIN 71802, *M14x1,5 is a fine pitch thread.
Standard thread is right hand, (for left hand thread see R3501).
For stainless steel version see R3506.