Steel Axial Ball Joint
Price & Availability | Article | Thread hand | d1 tol. h9 | d2 | l1 | d3 ±0.5 | d4 ±0.5 | l2 | l3 | l4 | Extraction force N | Weight g | |||||||||||||||||||||
R3501.L005 | Left | 8 | M5 | 22 | 8 | 12.8 | 19.2 | 9 | 10.2 | 30 | 15.2 | ||||||||||||||||||||||
£ 5.40 per unit (click for quantity discounts) Ready to despatch 84 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Left d1
tol. h9 8 d2 M5 l1 22 d3
±0.5 8 d4
±0.5 12.8 l2 19.2 l3 9 l4 10.2 Extraction force
N 30 Weight
g 15.2 | |||||||||||||||||||||||||||||||||
R3501.L006 | Left | 10 | M6 | 25 | 10 | 14.8 | 23.5 | 11 | 11.5 | 40 | 25.2 | ||||||||||||||||||||||
£ 6.66 per unit (click for quantity discounts) Ready to despatch 58 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Left d1
tol. h9 10 d2 M6 l1 25 d3
±0.5 10 d4
±0.5 14.8 l2 23.5 l3 11 l4 11.5 Extraction force
N 40 Weight
g 25.2 | |||||||||||||||||||||||||||||||||
R3501.L008 | Left | 13 | M8 | 30 | 13 | 19.3 | 29.5 | 13 | 14.0 | 60 | 53.1 | ||||||||||||||||||||||
£ 8.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Left d1
tol. h9 13 d2 M8 l1 30 d3
±0.5 13 d4
±0.5 19.3 l2 29.5 l3 13 l4 14.0 Extraction force
N 60 Weight
g 53.1 | |||||||||||||||||||||||||||||||||
R3501.L010 | Left | 16 | M10 | 35 | 16 | 24.0 | 36.0 | 16 | 15.5 | 80 | 103.8 | ||||||||||||||||||||||
£ 10.12 per unit (click for quantity discounts) Ready to despatch 26 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Left d1
tol. h9 16 d2 M10 l1 35 d3
±0.5 16 d4
±0.5 24.0 l2 36.0 l3 16 l4 15.5 Extraction force
N 80 Weight
g 103.8 | |||||||||||||||||||||||||||||||||
R3501.L014 | Left | 19 | M14x1,5* | 45 | 22 | 30.0 | 48.0 | 20 | 21.5 | 100 | 220.9 | ||||||||||||||||||||||
£ 19.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread hand Left d1
tol. h9 19 d2 M14x1,5* l1 45 d3
±0.5 22 d4
±0.5 30.0 l2 48.0 l3 20 l4 21.5 Extraction force
N 100 Weight
g 220.9 |
Steel, silver zinc plated, ball stud: minimum tensile strength Rm=600N/mm².
Housing: minimum tensile strength Rm=500N/mm².
Similar to DIN 71802, *M14x1,5 is a fine pitch thread.
For stainless steel version see R3507.