Stainless Steel Ball & Socket Joint
A4 stainless
| Units | Price/unit after discount | Applied Discount |
| 1-49 | £ 77.34 | 0% |
| 50-99 | £ 69.61 | 10% |
| 100-199 | £ 61.87 | 20% |
| 200-499 | £ 58.01 | 25% |
| 500-999 | £ 54.14 | 30% |
| 1000+ | £ 46.40 | 40% |
Stainless steel (A2, AISI 303), sealing cap: neoprene.
Supplied with hexagon nut. Safety ring aids the retention of the ball stud in the housing. *M14x1.5 is a fine pitch thread. Male stud part is to DIN 71803 form C.
Stud: right hand thread.
Housing: left hand thread
Thread is not full length. There is a min 1.5mm unthreaded shank. If using part without the supplied nut, then please consider a counterbore to accommodate the unthreaded shank.