Stainless Steel Ball & Socket Joint
A4 stainless
Units | Price/unit after discount | Applied Discount |
1-49 | £ 16.77 | 0% |
50-99 | £ 15.09 | 10% |
100-199 | £ 13.42 | 20% |
200-499 | £ 12.58 | 25% |
500-999 | £ 11.74 | 30% |
1000+ | £ 10.06 | 40% |
Stainless steel (A2, AISI 303), sealing cap: neoprene.
Supplied with hexagon nut. Safety ring aids the retention of the ball stud in the housing. *M14x1.5 is a fine pitch thread. Male stud part is to DIN 71803 form C.
Stud: right hand thread.
Housing: left hand thread
Thread is not full length. There is a min 1.5mm unthreaded shank. If using part without the supplied nut, then please consider a counterbore to accommodate the unthreaded shank.