| Units | Price/unit after discount | Applied Discount |
| 1-49 | £ 15.52 | 0% |
| 50-99 | £ 13.97 | 10% |
| 100-199 | £ 12.42 | 20% |
| 200-499 | £ 11.64 | 25% |
| 500-999 | £ 10.86 | 30% |
| 1000+ | £ 9.31 | 40% |
Steel, silver zinc plated, ball stud: steel minimum tensile strength Rm=600N/mm².
Housing: steel minimum tensile strength Rm=500N/mm²), sealing cap: neoprene.
To DIN 71802 form CS, supplied with hexagon nut. Safety ring aids the retention of the ball stud in the housing. *M14x1.5 is a fine pitch thread. Male stud part is to DIN 71803 form C.
Standard thread is right hand, (for left hand thread see R3471).
Thread is not full length. There is a min 1.5mm unthreaded shank. If using part without the supplied nut, then please consider a counterbore to accommodate the unthreaded shank.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk
























































































