Steel Ball & Socket Joint
Units | Price/unit after discount | Applied Discount |
1-49 | £ 66.73 | 0% |
50-99 | £ 60.06 | 10% |
100-199 | £ 53.38 | 20% |
200-499 | £ 50.05 | 25% |
500-999 | £ 46.71 | 30% |
1000+ | £ 40.04 | 40% |
Stainless steel (A2, AISI 303).
To DIN 71802 form CS, supplied with hexagon nut.
Safety ring aids the retention of the ball stud in the housing.
*M14x1,5 is a fine pitch thread.
Stud: right hand thread.
Housing: left hand thread
For sealing cap version, see R3477.
Thread is not full length. There is a min 1.5mm unthreaded shank. If using part without the supplied nut, then please consider a counterbore to accommodate the unthreaded shank.