| Units | Price/unit after discount | Applied Discount |
| 1-49 | £ 15.54 | 0% |
| 50-99 | £ 13.99 | 10% |
| 100-199 | £ 12.43 | 20% |
| 200-499 | £ 11.66 | 25% |
| 500-999 | £ 10.88 | 30% |
| 1000+ | £ 9.32 | 40% |
Stainless steel (A2, AISI 303).
To DIN 71802 form CS, supplied with hexagon nut.
Safety ring aids the retention of the ball stud in the housing.
*M14x1.5 is a fine pitch thread
Male stud part is to DIN 71803 form C.
Stud: right hand thread.
Housing: left hand thread
For sealing cap version, see R3477.
Thread is not full length. There is a min 1.5mm unthreaded shank. If using part without the supplied nut, then please consider a counterbore to accommodate the unthreaded shank.