Units | Price/unit after discount | Applied Discount |
1-49 | £ 6.76 | 0% |
50-99 | £ 6.08 | 10% |
100-199 | £ 5.41 | 20% |
200-499 | £ 5.07 | 25% |
500-999 | £ 4.73 | 30% |
1000+ | £ 4.06 | 40% |
Stainless steel (A2, AISI 303).
To DIN 71802 form CS, supplied with hexagon nut.
Safety ring aids the retention of the ball stud in the housing.
*M14x1,5 is a fine pitch thread.
For sealing cap version, see R3476, standard thread is right hand, (for left hand thread see R3467).
Thread is not full length. There is a min 1.5mm unthreaded shank. If using part without the supplied nut, then please consider a counterbore to accommodate the unthreaded shank.
Be the first to receive the latest news and exclusive offers via our newsletter.
Company registration no: 2761902
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk