Units | Price/unit after discount | Applied Discount |
1-49 | £ 3.06 | 0% |
50-99 | £ 2.75 | 10% |
100-199 | £ 2.45 | 20% |
200-499 | £ 2.30 | 25% |
500-999 | £ 2.14 | 30% |
1000+ | £ 1.84 | 40% |
Steel, silver zinc plated, ball stud: minimum tensile strength Rm=600N/mm².
Housing: minimum tensile strength Rm=500N/mm².
To DIN 71802 form CS, supplied with hexagon nut.
Safety ring aids the retention of the ball stud in the housing.
*M14x1,5 is a fine pitch thread.
Stud: right hand thread.
Housing: left hand thread.
For sealing cap version, see R3471.
Thread is not full length. There is a min 1.5mm unthreaded shank. If using part without the supplied nut, then please consider a counterbore to accommodate the unthreaded shank.