Units | Price/unit after discount | Applied Discount |
1-49 | £ 2.44 | 0% |
50-99 | £ 2.20 | 10% |
100-199 | £ 1.95 | 20% |
200-499 | £ 1.83 | 25% |
500-999 | £ 1.71 | 30% |
1000+ | £ 1.46 | 40% |
Steel, silver zinc plated, ball stud: minimum tensile strength Rm=600N/mm².
Housing: minimum tensile strength Rm=500N/mm².
To DIN 71802 form CS, supplied with hexagon nut.
Safety ring aids the retention of the ball stud in the housing.
*M14x1.5 is a fine pitch thread.
Male stud part is to DIN 71803 form C.
For sealing cap version, see R3470.
Standard thread is right hand, (for left hand thread see R3461).
Thread is not full length. There is a min 1.5mm unthreaded shank.If using part without the supplied nut, then please consider a counterbore to accommodate the unthreaded shank.