Gear and Sprocket Hubs
| Units | Price/unit after discount | Applied Discount |
| 1-4 | - | 0% |
| 5-9 | - | 10% |
| 10-19 | - | 15% |
| 20-49 | - | 25% |
| 50+ | - | 35% |
Stainless steel (DIN 1,4305).
Concentric to bore within 0,013mm.
For clamps see part no. R3250.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk























































































