Gear and Sprocket Hubs
Units | Price/unit after discount | Applied Discount |
1-4 | - | 0% |
5-9 | - | 10% |
10-19 | - | 15% |
20-49 | - | 25% |
50+ | - | 35% |
Stainless steel DIN 1,4305.
Diameters A & B are concentric within 0,013mm.
Fasten component to hub with epxoy cement or stake and dutch pin.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk