Gear and Sprocket Hubs
| Units | Price/unit after discount | Applied Discount | 
| 1-4 | - | 0% | 
| 5-9 | - | 10% | 
| 10-19 | - | 15% | 
| 20-49 | - | 25% | 
| 50+ | - | 35% | 
Stainless steel DIN 1,4305.
Diameters A & B are concentric within 0,013mm.
Fasten component to hub with epxoy cement or stake and dutch pin.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park 
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk























































































