Steel Shackles
| Units | Price/unit after discount | Applied Discount | 
| 1-19 | - | 0% | 
| 20-49 | - | 15% | 
| 50-99 | - | 25% | 
| 100-199 | - | 35% | 
| 200-499 | - | 40% | 
| 500+ | - | 50% | 
High-tensile steel.
Pin: hot-dip galvanized and lacquered; shackle: hot-dip galvanized.
CE marked.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park 
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk























































































