Mini Levelling Feet
stainless
| Units | Price/unit after discount | Applied Discount |
| 1-19 | £ 40.72 | 0% |
| 20-49 | £ 36.65 | 10% |
| 50-99 | £ 32.58 | 20% |
| 100-499 | £ 30.54 | 25% |
| 500+ | £ 26.47 | 35% |
Pad: polyamide reinforced by fibre glass with anti-slip pad.
Bolt: stainless steel AISI 304.
Load values refer to static loads, located at half the screw height.
When vibrations or dynamic loads are present these values should be reduced.
Larger pad size allows for bolt down holes to be drilled through.