Shaft spacers
inner race
| Units | Price/unit after discount | Applied Discount | 
| 1-49 | - | 0% | 
| 50-99 | - | 20% | 
| 100-199 | - | 30% | 
| 200-999 | - | 50% | 
| 1000+ | - | 60% | 
Stainless steel (DIN 1.4310).
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park 
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk























































































