Hand Setting Tool
| Units | Price/unit after discount | Applied Discount |
| 1-99 | - | 0% |
| 100-249 | - | 10% |
| 250-499 | - | 15% |
| 500-999 | - | 20% |
| 1000+ | - | 25% |
Tool steel, heat-treated.
Please consult technical pages for installation instructions and performance data.
Hand tool version and air tool (for multiple installations).
Ensure the ball is fully seated before applying pressure.
Metric dimensions in mm.
Inch dimensions in inches.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk
























































































