Shoulder Nuts - Cap Head
hex drive - 303 stainless, blackened
| Units | Price/unit after discount | Applied Discount |
| 1-99 | £ 3.50 | 0% |
| 100-249 | £ 3.15 | 10% |
| 250-749 | £ 2.80 | 20% |
| 750+ | £ 2.45 | 30% |
Stainless steel (AISI 303, 1.4305), black oxide coating. Tensile strength 550 N/mm2. Proof stress min. 190 N/mm2, austenitic stainless steel.
These very low profile socket shoulder screws have a head height approximately 1/3 that of normal shoulder screws (P0130).
303 Series stainless is suitable for pharmaceutical and other applications. Stainless steel suitable for marine and other applications.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk

























































































