Shoulder Nuts - Cap Head
hex drive - 303 stainless, blackened
| Units | Price/unit after discount | Applied Discount | 
| 1-99 | £ 3.27 | 0% | 
| 100-249 | £ 2.94 | 10% | 
| 250-749 | £ 2.62 | 20% | 
| 750+ | £ 2.29 | 30% | 
Stainless steel (AISI 303, 1.4305) black oxide coating. Tensile strength 550 N/mm2. Proof stress min. 190 N/mm2, austenitic stainless steel.
303 series stainless steel provides good resistance to corrosion. It is mildly magnetic.
These shoulder screws are less expensive than the 416 steel grade (see part no. P0133),
which are harder but less resistant to corrosion.
For Ø16 (and above) stainless steel shoulder screws see part no. P0137.
Special lengths and diameters produced to drawings.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park 
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk























































































