Shoulder Nuts - Cap Head
hex drive - 303 stainless, blackened
| Units | Price/unit after discount | Applied Discount | 
| 1-99 | £ 3.96 | 0% | 
| 100-249 | £ 3.56 | 10% | 
| 250-749 | £ 3.17 | 20% | 
| 750+ | £ 2.77 | 30% | 
Stainless steel (AISI 303, 1.4305), blackened.
Tensile strength 550 N/mm2.
Proof stress min. 190 N/mm2, austenitic stainless steel.
303 stainless steel provides good resistance to corrosion, it is soft and mildly magnetic.
Blackening provides some further corrosion resistance