Shoulder Nuts - Cap Head
hex drive - 303 stainless, blackened
| Units | Price/unit after discount | Applied Discount | 
| 1-99 | £ 4.33 | 0% | 
| 100-249 | £ 3.90 | 10% | 
| 250-749 | £ 3.46 | 20% | 
| 750+ | £ 3.03 | 30% | 
Stainless steel (AISI 316, 1.440), black oxide coating.
Tensile strength 480 N/mm2.
Proof stress min. 200 N/mm2, austenitic stainless steel.
It is non-magnetic.
Blackening provides some further corrosion resistance.