| Units | Price/unit after discount | Applied Discount | 
| 1+ | - | 
Graphite carbon piston.
Annealed borosilicate glass cylinder.
Precision fire-polished bore.
Stainless steel piston rod (AISI 304).
Shock resistant rubber case.
Piston area = 2.405 in² (1551.61mm²)
Pressure range = full vacuum - 100 psi (0.69 MPa)
Force factor:
Piston area x pressure = output force.
Max force = 1070.61N (at 0.69 MPa)
Minimum pressure differential required for actuation = 0.05 psi (345 Pa)
Friction coefficient = 0.2
Force without side load typically 0.5% - 1.5% of load.
Operating temperature range: -55°c to 150°c.
If operating at temperatures about +70°c, please advise when placing order.
Mounting data:
Mounting hole:
Round: 0.625" min (16mm).
Suggested mounting bracket thickness = 0.250" max (6.35mm).
Mounting nut torque:
Head = 40-60 in-lb (4.5-6.8 Nm).
Rod end = 5-15 in-lb (0.56-1.70 Nm).
*Full stroke is obtained with customer held mounting tolerance of ±0.015" (0.038mm).
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park 
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk























































































