| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 142.41 | 0% |
| 5-19 | £ 128.17 | 10% |
| 20-39 | £ 113.93 | 20% |
| 40-99 | £ 99.69 | 30% |
| 100+ | £ 85.45 | 40% |
Graphite carbon piston.
Annealed borosilicate glass cylinder.
Precision fire-polished bore.
Stainless steel piston rod (AISI 304) or Aluminium 2024-T4.
Shock resistant rubber case.
Piston area = 0.309 in² (199.20mm²)
Pressure range = full vacuum - 100 psi (0.69 MPa)
Force factor:
Piston area x pressure = output force.
Max force = 137.45N (at 0.69 MPa)
Minimum pressure differential required for actuation = 0.05 psi (345 Pa)
Friction coefficient = 0.2
Force without side load typically 0.5% - 1.5% of load.
Operating temperature range: -55°c to 150°c.
If operating at temperatures about +70°c, please advise when placing order.
Mounting data:
Mounting hole:
Rectangular: 0.312" x 0.375" (8mm x 10mm)
Round: 0.375" (10mm)
Suggested mounting bracket thickness = 0.060" - 0.125" (1.52mm - 3.18mm).
Mounting nut torque:
Head = 4-8 in-lb (0.45-0.90Nm).
Rod end = 2-5 in-lb (0.23-0.56 Nm).
Fitting = 12 in-lb max.
*Full stroke is obtained with customer held mounting tolerance of ±0.015" (0.038mm).
Stainless steel piston rod not for use above 35 psi.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk























































































