| Units | Price/unit after discount | Applied Discount |
| 1-2 | £ 1,131.64 | 0% |
| 3-4 | £ 1,075.06 | 5% |
| 5-9 | £ 1,018.48 | 10% |
| 10+ | £ 905.31 | 20% |
Aluminium carriage and base, black anodised steel fixing, hardened steel shafts and balls and roller elements.
Ball roller versions recommended for light loads. Cross roller versions for heavier loads and moment loads.
Straight line accuracy 12µ/25mm travel. Repeatability 3µ.
Spring loaded micrometer allows precise repeatable adjustments with low friction and zero backlash.
Micrometer increments 0,01mm.
For further fixing and mounting hole dimensions please see part number L3100.FH.
Other options:
- LM (locking micrometer). Not available for .0101, .0201 and .0301 sizes.
- PL (posi-lock carriage lock)
For XY and XYZ axes see L3106-L3113.
Stroke is centred on the mid-point of the slides (ie 50% of total stroke each way).
3D CAD available.