| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 15.34 | 0% |
| 10-19 | £ 13.81 | 10% |
| 20-39 | £ 13.04 | 15% |
| 40-49 | £ 11.51 | 25% |
| 50-99 | £ 10.74 | 30% |
| 100+ | £ 9.20 | 40% |
Corrosion resistant stainless steel (440C, DIN 1.4112, X90 CrMo18) hardened. Surface hardness 53-56 HRC, Rht 450Hv2.
Surface finish 0.3-0.6µ Ra, ground and polished to 8-12 cla.
Yield stress: >420 N/mm2.
Tensile strength: >785 N/mm2.
Suitable for use with linear bearings.
Tolerance, h6 standard, special tolerances on request.
Straightness 0,1mm/m.
Modifications, drilled and tapped holes, retainer grooves, special coatings etc. are available.
Shaft lengths are cut to typically ± 2mm, ends are not hardened.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk

























































































