Made from the hardest type of stainless steel (AISI 440C) with a ground and polished surface, these hard stainless linear shaft rods are ideal for use in applications in which there may be some corrosive materials and which also demand high wear resistance. Can be used with hard linear ball bushings. Diameters 6-60 mm.
Hard Stainless Linear Shafts