| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 186.13 | 0% |
| 10-19 | £ 167.52 | 10% |
| 20-39 | £ 158.21 | 15% |
| 40-49 | £ 139.60 | 25% |
| 50-99 | £ 130.29 | 30% |
| 100+ | £ 111.68 | 40% |
Carbon steel (C60), surface hardness 60-65 HRC. Surface finish 0.3-0.6µ Ra, ground and polished to 8-12 cla.
Used in linear bearing and guideway systems where weight reduction is important.
Tolerance, h6 standard, special tolerances upon request.
Suitable for use with linear bearings.
Straightness 0,1mm/m.
Modifications, drilled and tapped holes, retainer grooves, special coatings etc. are available.
Shaft lengths are cut to typically ± 2mm, ends are not hardened.