Units | Price/unit after discount | Applied Discount |
1-9 | £ 66.74 | 0% |
10-19 | £ 60.07 | 10% |
20-49 | £ 56.73 | 15% |
50-99 | £ 53.39 | 20% |
100+ | £ 46.72 | 30% |
Aluminium body, with L1707 (steel shell) linear bearing installed. Bearing has a resin retainer (POM).
Supplied with nitrile rubber (NBR) end seals -UU as standard.
For use with shaft support rails (see part number L1781 with hardened corrosive resistant shaft).
Temperature range: -20°C to +80°C.
Steel ball retainers can be supplied for higher temperature applications (up to +120°C - with no end seals. Please advise at time of ordering if this is required.
Particularly effective for high loads and long stroke applications.
If using the carriage inverted, ie hanging loads, then the load rating is reduced by 50%.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk