Ball Bushings
closed
Units | Price/unit after discount | Applied Discount |
1-9 | £ 82.68 | 0% |
10-19 | £ 74.41 | 10% |
20-49 | £ 70.28 | 15% |
50-99 | £ 66.14 | 20% |
100+ | £ 57.88 | 30% |
Stainless steel body (440C) with either a resin (POM) or stainless steel (316) retainer.
Stainless steel balls (440C).
Supplied with nitrile rubber (NBR) end seals.
For use with corrosion resistant hardened shafts (see part no. L1772) - tolerance h6.
Perpendicularity A is better than 15µ.
Temperature range: For resin ball cage - 20°C to +80°C.
For stainless ball cage -20°C to +120°C.