Price & Availability | Article | Ball cage | d1 tol. h6 | d2 tol. h6 | l1 | l2 | l3 | d3 tol. h4 | d4 | d5 | d6 | Dyn. load C max. N | No. of ball circuits | Static load C0 max. N | Squareness A µm | Weight g | ||||||||||||||||||
L1720.006-RS-1 | Resin | 6 | 12 | 19 | 5 | 3.3 | 28 | 3.4 | 6.5 | 20 | 200 | 4 | 260 | 12 | 26.5 | |||||||||||||||||||
£ 27.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Ball cage Resin d1
tol. h6 6 d2
tol. h6 12 l1 19 l2 5 l3 3.3 d3
tol. h4 28 d4 3.4 d5 6.5 d6 20 Dyn. load C
max.
N 200 No. of ball circuits 4 Static load C0
max.
N 260 Squareness A
µm 12 Weight
g 26.5 | ||||||||||||||||||||||||||||||||||
L1720.008-RS | Resin | 8 | 16 | 25 | 5 | 3.3 | 32 | 3.4 | 6.5 | 24 | 260 | 4 | 400 | 12 | 44.0 | |||||||||||||||||||
£ 39.98 per unit (click for quantity discounts) Ready to despatch 6 Need more? Please call us.
Ball cage Resin d1
tol. h6 8 d2
tol. h6 16 l1 25 l2 5 l3 3.3 d3
tol. h4 32 d4 3.4 d5 6.5 d6 24 Dyn. load C
max.
N 260 No. of ball circuits 4 Static load C0
max.
N 400 Squareness A
µm 12 Weight
g 44.0 | ||||||||||||||||||||||||||||||||||
L1720.010-RS-1 | Resin | 10 | 19 | 29 | 6 | 4.4 | 40 | 4.5 | 8.0 | 29 | 370 | 4 | 540 | 12 | 78.0 | |||||||||||||||||||
£ 28.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Ball cage Resin d1
tol. h6 10 d2
tol. h6 19 l1 29 l2 6 l3 4.4 d3
tol. h4 40 d4 4.5 d5 8.0 d6 29 Dyn. load C
max.
N 370 No. of ball circuits 4 Static load C0
max.
N 540 Squareness A
µm 12 Weight
g 78.0 | ||||||||||||||||||||||||||||||||||
L1720.012-RS | Resin | 12 | 22 | 32 | 6 | 4.4 | 42 | 4.5 | 8.0 | 32 | 410 | 4 | 590 | 12 | 86.0 | |||||||||||||||||||
£ 47.61 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Ball cage Resin d1
tol. h6 12 d2
tol. h6 22 l1 32 l2 6 l3 4.4 d3
tol. h4 42 d4 4.5 d5 8.0 d6 32 Dyn. load C
max.
N 410 No. of ball circuits 4 Static load C0
max.
N 590 Squareness A
µm 12 Weight
g 86.0 | ||||||||||||||||||||||||||||||||||
L1720.016-RS | Resin | 16 | 26 | 36 | 6 | 4.4 | 46 | 4.5 | 8.0 | 36 | 770 | 5 | 1170 | 12 | 120.0 | |||||||||||||||||||
£ 54.82 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Ball cage Resin d1
tol. h6 16 d2
tol. h6 26 l1 36 l2 6 l3 4.4 d3
tol. h4 46 d4 4.5 d5 8.0 d6 36 Dyn. load C
max.
N 770 No. of ball circuits 5 Static load C0
max.
N 1170 Squareness A
µm 12 Weight
g 120.0 | ||||||||||||||||||||||||||||||||||
L1720.020-RS | Resin | 20 | 32 | 45 | 8 | 5.4 | 54 | 5.5 | 9.5 | 43 | 860 | 5 | 1370 | 15 | 184.0 | |||||||||||||||||||
£ 66.60 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Ball cage Resin d1
tol. h6 20 d2
tol. h6 32 l1 45 l2 8 l3 5.4 d3
tol. h4 54 d4 5.5 d5 9.5 d6 43 Dyn. load C
max.
N 860 No. of ball circuits 5 Static load C0
max.
N 1370 Squareness A
µm 15 Weight
g 184.0 | ||||||||||||||||||||||||||||||||||
L1720.025-RS | Resin | 25 | 40 | 58 | 8 | 5.4 | 62 | 5.5 | 9.5 | 51 | 980 | 6 | 1560 | 15 | 335.0 | |||||||||||||||||||
£ 99.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Ball cage Resin d1
tol. h6 25 d2
tol. h6 40 l1 58 l2 8 l3 5.4 d3
tol. h4 62 d4 5.5 d5 9.5 d6 51 Dyn. load C
max.
N 980 No. of ball circuits 6 Static load C0
max.
N 1560 Squareness A
µm 15 Weight
g 335.0 | ||||||||||||||||||||||||||||||||||
L1720.006-SS-1 | Stainless | 6 | 12 | 19 | 5 | 3.3 | 28 | 3.4 | 6.5 | 20 | 200 | 4 | 260 | 12 | 26.5 | |||||||||||||||||||
£ 33.42 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
Ball cage Stainless d1
tol. h6 6 d2
tol. h6 12 l1 19 l2 5 l3 3.3 d3
tol. h4 28 d4 3.4 d5 6.5 d6 20 Dyn. load C
max.
N 200 No. of ball circuits 4 Static load C0
max.
N 260 Squareness A
µm 12 Weight
g 26.5 | ||||||||||||||||||||||||||||||||||
L1720.008-SS | Stainless | 8 | 16 | 25 | 5 | 3.3 | 32 | 3.4 | 6.5 | 24 | 260 | 4 | 400 | 12 | 44.0 | |||||||||||||||||||
£ 50.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Ball cage Stainless d1
tol. h6 8 d2
tol. h6 16 l1 25 l2 5 l3 3.3 d3
tol. h4 32 d4 3.4 d5 6.5 d6 24 Dyn. load C
max.
N 260 No. of ball circuits 4 Static load C0
max.
N 400 Squareness A
µm 12 Weight
g 44.0 | ||||||||||||||||||||||||||||||||||
L1720.010-SS-1 | Stainless | 10 | 19 | 29 | 6 | 4.4 | 40 | 4.5 | 8.0 | 29 | 370 | 4 | 540 | 12 | 78.0 | |||||||||||||||||||
£ 35.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Ball cage Stainless d1
tol. h6 10 d2
tol. h6 19 l1 29 l2 6 l3 4.4 d3
tol. h4 40 d4 4.5 d5 8.0 d6 29 Dyn. load C
max.
N 370 No. of ball circuits 4 Static load C0
max.
N 540 Squareness A
µm 12 Weight
g 78.0 | ||||||||||||||||||||||||||||||||||
L1720.012-SS | Stainless | 12 | 22 | 32 | 6 | 4.4 | 42 | 4.5 | 8.0 | 32 | 410 | 4 | 590 | 12 | 86.0 | |||||||||||||||||||
£ 55.17 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Ball cage Stainless d1
tol. h6 12 d2
tol. h6 22 l1 32 l2 6 l3 4.4 d3
tol. h4 42 d4 4.5 d5 8.0 d6 32 Dyn. load C
max.
N 410 No. of ball circuits 4 Static load C0
max.
N 590 Squareness A
µm 12 Weight
g 86.0 | ||||||||||||||||||||||||||||||||||
L1720.016-SS | Stainless | 16 | 26 | 36 | 6 | 4.4 | 46 | 4.5 | 8.0 | 36 | 770 | 5 | 1170 | 12 | 120.0 | |||||||||||||||||||
£ 68.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Ball cage Stainless d1
tol. h6 16 d2
tol. h6 26 l1 36 l2 6 l3 4.4 d3
tol. h4 46 d4 4.5 d5 8.0 d6 36 Dyn. load C
max.
N 770 No. of ball circuits 5 Static load C0
max.
N 1170 Squareness A
µm 12 Weight
g 120.0 | ||||||||||||||||||||||||||||||||||
L1720.020-SS | Stainless | 20 | 32 | 45 | 8 | 5.4 | 54 | 5.5 | 9.5 | 43 | 860 | 5 | 1370 | 15 | 184.0 | |||||||||||||||||||
£ 82.70 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
Ball cage Stainless d1
tol. h6 20 d2
tol. h6 32 l1 45 l2 8 l3 5.4 d3
tol. h4 54 d4 5.5 d5 9.5 d6 43 Dyn. load C
max.
N 860 No. of ball circuits 5 Static load C0
max.
N 1370 Squareness A
µm 15 Weight
g 184.0 | ||||||||||||||||||||||||||||||||||
L1720.025-SS | Stainless | 25 | 40 | 58 | 8 | 5.4 | 62 | 5.5 | 9.5 | 51 | 980 | 6 | 1560 | 15 | 335.0 | |||||||||||||||||||
£ 114.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Ball cage Stainless d1
tol. h6 25 d2
tol. h6 40 l1 58 l2 8 l3 5.4 d3
tol. h4 62 d4 5.5 d5 9.5 d6 51 Dyn. load C
max.
N 980 No. of ball circuits 6 Static load C0
max.
N 1560 Squareness A
µm 15 Weight
g 335.0 |
Stainless steel body (440C) with either a resin (POM) or stainless steel (316) retainer.
Stainless steel balls (440C).
Supplied with nitrile rubber (NBR) end seals.
For use with corrosion resistant hardened shafts (see part no. L1772) - tolerance h6.
For part numbers with -1 shaft tolerance required is g6. Temperature range: For resin ball cage - 20°C to +80°C.
For stainless ball cage -20°C to +120°C.