Ball Slide Assemblies
precision
Units | Price/unit after discount | Applied Discount |
1-2 | £ 565.94 | 0% |
3-4 | £ 537.64 | 5% |
5-9 | £ 509.35 | 10% |
10+ | £ 452.75 | 20% |
Aluminium carriage and base.
Hardened stainless steel rollers, shafts and preload gibs.
Flanged base with cross rollers offers the ultimate in accuracy, capacity and stability.
Straight line accuracy: 1µ/25mm of travel.
Positional repeatability: 0,5µ.
Coefficient of friction: 0,002.
Carriage surface flat to 3µ/25mm.
Carriage and base ground to optical flatness.
Stroke is centred on the mid-point of the slides (ie 50% of total stroke each way).
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk