Ball Slide Assemblies
precision
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 608.87 | 0% |
| 5-9 | £ 547.98 | 10% |
| 10-19 | £ 517.54 | 15% |
| 20-49 | £ 456.65 | 25% |
| 50+ | £ 395.77 | 35% |
Aluminium carriage and base.
Hardened stainless steel rollers, shafts and preload gibs.
Crossed roller design greatly increases load capacity.
Straight line accuracy: 1µ/25mm of travel.
Positional repeatability: 0,5µ.
Coefficient of friction: 0,002.
Carriage surface flat to 3µ/25mm.
Carriage and base ground to optical flatness.