| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 727.80 | 0% |
| 5-19 | £ 655.02 | 10% |
| 20-39 | £ 582.24 | 20% |
| 40-99 | £ 509.46 | 30% |
| 100+ | £ 436.68 | 40% |
Alloy steel rail and roller (DIN 1.2842), through hardened to 60±2 HRC.
These are similar in size to the L1000 rails but are primarily used as dirt-proof units, to reduce system vibration and improve rigidity.
Working temperature must be less than 50°C.
Load capacity per unit (cm2) = 4500N (dynamic), 7500N (static).
For total load capacity take width of bearing surface (in cm) x length (in cm) x load capacity (above).
Use with V rail L1005.M.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk

























































































