Units | Price/unit after discount | Applied Discount |
1-4 | £ 2,515.94 | 0% |
5-9 | £ 2,264.35 | 10% |
10-19 | £ 2,138.55 | 15% |
20-49 | £ 1,886.96 | 25% |
50+ | £ 1,635.36 | 35% |
Hardened steel alloy (DIN 1.2842), hardness 60±2 HRC.
Normally supplied in a set of 4 (two M and two V) with needle rollers in aluminium cage - (cage length required needs to be specified), with GM end stops.
M and V type rails do not need to be of same length.
For specific length needle roller cages (aluminium HW type normally used) and end stops please see technical pages.
Needle roller rails have a higher load rating than cross roller rails (L1000). The length of the cage affects both the stroke of the rail and it's load carrying capacity see technical pages.
Be the first to receive the latest news and exclusive offers via our newsletter.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk