A-V Washer with Collar
| Price & Availability | Article | d1 | d2 | d3 | d4 | h1 | h2 | h3 | Static load max. N | ||||||||||||||||||
| P2080.036 | 36 | 8.5 | 18 | 12 | 14 | 10 | 4 | 100 | |||||||||||||||||||
£ 10.57 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 36 d2 8.5 d3 18 d4 12 h1 14 h2 10 h3 4 Static load
max.
N 100 | |||||||||||||||||||||||||||
| P2080.037 | 36 | 16.5 | 20 | 16.5 | 11.5 | 8.5 | 3 | 120 | |||||||||||||||||||
£ 9.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 36 d2 16.5 d3 20 d4 16.5 h1 11.5 h2 8.5 h3 3 Static load
max.
N 120 | |||||||||||||||||||||||||||
| P2080.050 | 50 | 16.5 | 23 | 20 | 22 | 13.5 | 8.5 | 150 | |||||||||||||||||||
£ 21.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 50 d2 16.5 d3 23 d4 20 h1 22 h2 13.5 h3 8.5 Static load
max.
N 150 | |||||||||||||||||||||||||||
| P2080.051 | 50 | 28 | 34 | 28 | 18 | 10.5 | 7.5 | 100 | |||||||||||||||||||
£ 18.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 50 d2 28 d3 34 d4 28 h1 18 h2 10.5 h3 7.5 Static load
max.
N 100 | |||||||||||||||||||||||||||
| P2080.055 | 55 | 24 | 31 | 28 | 15 | 11.5 | 3.5 | 175 | |||||||||||||||||||
£ 17.05 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 55 d2 24 d3 31 d4 28 h1 15 h2 11.5 h3 3.5 Static load
max.
N 175 | |||||||||||||||||||||||||||
| P2080.060 | 60 | 20.5 | 27 | 24 | 22 | 13 | 9 | 240 | |||||||||||||||||||
£ 19.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 60 d2 20.5 d3 27 d4 24 h1 22 h2 13 h3 9 Static load
max.
N 240 | |||||||||||||||||||||||||||
| P2080.075 | 75 | 24.5 | 33 | 29.5 | 27 | 20 | 8 | 300 | |||||||||||||||||||
£ 44.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 75 d2 24.5 d3 33 d4 29.5 h1 27 h2 20 h3 8 Static load
max.
N 300 | |||||||||||||||||||||||||||
Rubber on silver zinc plated steel.
Static load relates to the load the unit can withstand under compression.
Used where axial and radial loads are present. For frequencies higher than 20Hz.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk