A-V Washer with Collar
Price & Availability | Article | Type | d1 | d2 | h1 | ||||||||||||||||||
P2081.040 | Type 1 | 40 | 12 | 20 | |||||||||||||||||||
£ 10.18 per unit (click for quantity discounts) Ready to despatch 161 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 1 d1 40 d2 12 h1 20 | |||||||||||||||||||||||
P2081.041 | Type 1 | 40 | 14 | 15 | |||||||||||||||||||
£ 9.21 per unit (click for quantity discounts) Ready to despatch 93 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 1 d1 40 d2 14 h1 15 | |||||||||||||||||||||||
P2081.050 | Type 1 | 50 | 16 | 20 | |||||||||||||||||||
£ 13.81 per unit (click for quantity discounts) Ready to despatch 30 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 1 d1 50 d2 16 h1 20 | |||||||||||||||||||||||
P2081.060 | Type 1 | 60 | 22 | 30 | |||||||||||||||||||
£ 11.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 1 d1 60 d2 22 h1 30 | |||||||||||||||||||||||
P2081.075 | Type 1 | 75 | 25 | 25 | |||||||||||||||||||
£ 20.83 per unit (click for quantity discounts) Ready to despatch 18 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 1 d1 75 d2 25 h1 25 | |||||||||||||||||||||||
P2081.100 | Type 1 | 100 | 32 | 60 | |||||||||||||||||||
£ 11.77 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 1 d1 100 d2 32 h1 60 | |||||||||||||||||||||||
P2081.550 | Type 2 | 50 | 15 | 30 | |||||||||||||||||||
£ 7.88 per unit (click for quantity discounts) Ready to despatch 37 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 2 d1 50 d2 15 h1 30 | |||||||||||||||||||||||
P2081.560 | Type 2 | 60 | 20 | 30 | |||||||||||||||||||
£ 14.76 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 2 d1 60 d2 20 h1 30 | |||||||||||||||||||||||
P2081.570 | Type 2 | 70 | 20 | 30 | |||||||||||||||||||
£ 25.40 per unit (click for quantity discounts) Ready to despatch 49 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 2 d1 70 d2 20 h1 30 | |||||||||||||||||||||||
P2081.600 | Type 2 | 100 | 41 | 35 | |||||||||||||||||||
£ 51.27 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Type 2 d1 100 d2 41 h1 35 |
Rubber on silver zinc plated steel.
Static load relates to the load the unit can withstand under compression. Used where axial and radial loads are present.
For frequencies higher than 20Hz.