Plain Bearing Double Universal Joints
steel, solid
Units | Price/unit after discount | Applied Discount |
1 | £ 113.45 | 0% |
5 | £ 102.11 | 10% |
10 | £ 96.43 | 15% |
20 | £ 85.09 | 25% |
50 | £ 73.74 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 113.45 | 0% |
5 | £ 102.11 | 10% |
10 | £ 96.43 | 15% |
20 | £ 85.09 | 25% |
50 | £ 73.74 | 35% |
Steel (9SMnPb28k, no. 10718).
Bearing type: needle roller bearing.
To DIN 808.
Maximum bending angle 45° per joint.
Max. drive speed of 4000 rpm.
Keyways aligned.
Double universal joints are used where large bending angles are required or where two shafts offset in relation to each other.
Product variations available on request, for square bores change the suffix to SQ for square bores or HX for hex bores.