Plain Bearing Double Universal Joints
steel, solid
Price & Availability | CAD | Order No. | Bore dia. | d1 tol. H4 |
l1 | l2 | l3 | l4 | Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R3697.013 | Unbored | 13 | 61 | 21 | 18 | 14 | 50 | ||||||||||||||||||||||||||||||||||||||
£ 87.95 per unit (click for quantity discounts)
Ready to despatch 8 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||
R3697.017 | Unbored | 17 | 63 | 20 | 22 | 12 | 80 | ||||||||||||||||||||||||||||||||||||||
£ 87.95 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||
R3697.018 | Unbored | 17 | 75 | 26 | 22 | 18 | 80 | ||||||||||||||||||||||||||||||||||||||
£ 87.95 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||
R3697.020 | Unbored | 20 | 89 | 31 | 26 | 21 | 150 | ||||||||||||||||||||||||||||||||||||||
£ 87.95 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||
R3697.025 | Unbored | 25 | 87 | 28 | 30 | 16 | 250 | ||||||||||||||||||||||||||||||||||||||
£ 97.72 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||
R3697.026 | Unbored | 25 | 105 | 37 | 30 | 25 | 350 | ||||||||||||||||||||||||||||||||||||||
£ 97.72 per unit (click for quantity discounts)
Ready to despatch 45 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||
R3697.032 | Unbored | 32 | 125 | 43 | 38 | 26 | 450 | ||||||||||||||||||||||||||||||||||||||
£ 122.15 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||
R3697.040 | Unbored | 40 | 155 | 54 | 46 | 34 | 1000 | ||||||||||||||||||||||||||||||||||||||
£ 146.58 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||
R3697.050 | Unbored | 50 | 189 | 66 | 56 | 42 | 2000 | ||||||||||||||||||||||||||||||||||||||
£ 224.75 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||
R3697.060 | Unbored | 60 | 237 | 83 | 70 | 53 | 3000 | ||||||||||||||||||||||||||||||||||||||
£ 433.51 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Stainless steel (AISI 304), bearing type: Plain bearing.
To DIN 808.
Maximum bending angle 45° per joint.
Max. drive speed of joints with journal bearings 1000 rpm.
Double universal joints are used where large bending angles are required or where two shafts offset in relation to each other.
Product variations available on request: square bores and hex bores.