Units | Price/unit after discount | Applied Discount |
1 | £ 517.16 | 0% |
5 | £ 465.44 | 10% |
10 | £ 439.59 | 15% |
20 | £ 387.87 | 25% |
50 | £ 336.15 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 517.16 | 0% |
5 | £ 465.44 | 10% |
10 | £ 439.59 | 15% |
20 | £ 387.87 | 25% |
50 | £ 336.15 | 35% |
Steel (9SMnPb28k, no. 10718).
Bearing type: Plain bearing.
To DIN 808, keyways aligned.
Maximum bending angle 45° per joint.
Max. drive speed of 1000 rpm.
Double universal joints are used where large bending angles are required or where two shafts offset in relation to each other.
Product variations available on request, for square bores change the suffix to SQ for square bores or HX for hex bores.
For stainless steel see part number R3696, for needle roller bearings see part number R3686.