Hydraulic Rod Ends
weld-on base
Housing: Up to size 60 - Heat-treated steel (C45).
From size 70 cast iron (GS400).
Bearing: steel on steel requiring lubrication.
DIN24338/ISO6982.
For standard hydraulic cylinders, fastened by hexagon socket cap screws to DIN912-12.9.
Spherical plain bearings, regreasable, fixed with snap rings, sizes up to 12 not regreasable.
Standard thread is right hand thread, left hand thread available on request.