Hydraulic Rod Ends
weld-on base
Price & Availability | CAD | Order No. | d1 tol. M7 |
l1 | d2 tol. 6H |
d3 | d4 | d5 | d6 | d7 | Dyn. load C max. kN |
Weight g |
l2 | l3 | l4 | Static load C0 max. kN |
w1 | w2 | a ° |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R3624.020 | 20 | 50 | M16x1,5 | 29 | 56 | 25 | 46 | 24.2 | 30.00 | 430 | 80 | 17 | 25 | 72.00 | 19 | 16 | 9 | ||||||||||||||||||||||||||||||||||||||
£ 22.29 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3624.025 | 25 | 50 | M16x1,5 | 35.5 | 56 | 25 | 46 | 29.3 | 48.00 | 480 | 80 | 17 | 28 | 72.00 | 23 | 20 | 7 | ||||||||||||||||||||||||||||||||||||||
£ 23.98 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3624.030 | 30 | 60 | M22x1,5 | 40.7 | 64 | 32 | 50 | 34.2 | 62.00 | 740 | 94 | 23 | 30 | 106.00 | 28 | 22 | 6 | ||||||||||||||||||||||||||||||||||||||
£ 27.29 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3624.035 | 35 | 70 | M28x1,5 | 47 | 78 | 40 | 66 | 39.8 | 80.00 | 1200 | 112 | 29 | 38 | 153.00 | 30 | 25 | 6 | ||||||||||||||||||||||||||||||||||||||
£ 39.76 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3624.040 | 40 | 85 | M35x1,5 | 53 | 94 | 49 | 76 | 45 | 100.00 | 2000 | 135 | 36 | 45 | 250.00 | 35 | 28 | 7 | ||||||||||||||||||||||||||||||||||||||
£ 55.71 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3624.050 | 50 | 105 | M45x1,5 | 66 | 116 | 61 | 90 | 55.9 | 156.00 | 3800 | 168 | 46 | 55 | 365.00 | 40 | 35 | 6 | ||||||||||||||||||||||||||||||||||||||
£ 85.58 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3624.060 | 60 | 130 | M58x1,5 | 80 | 130 | 75 | 120 | 66.8 | 245.00 | 5400 | 200 | 59 | 65 | 400.00 | 50 | 44 | 6 | ||||||||||||||||||||||||||||||||||||||
£ 136.67 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3624.070 | 70 | 150 | M65x1,5 | 92 | 154 | 86 | 130 | 77.9 | 245.00 | 5400 | 237 | 66 | 75 | 400.00 | 55 | 49 | 6 | ||||||||||||||||||||||||||||||||||||||
£ 208.74 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3624.080 | 80 | 170 | M80x2,0 | 105 | 176 | 105 | 160 | 89.4 | 400.00 | 12000 | 265 | 81 | 80 | 670.00 | 60 | 55 | 6 | ||||||||||||||||||||||||||||||||||||||
£ 290.20 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3624.090 | 90 | 210 | M100x2,0 | 115 | 206 | 124 | 180 | 98.1 | 490.00 | 21500 | 323 | 101 | 90 | 980.00 | 65 | 60 | 5 | ||||||||||||||||||||||||||||||||||||||
£ 549.12 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
R3624.100 | 100 | 235 | M110x2,0 | 130 | 230 | 138 | 200 | 109.5 | 610.00 | 27500 | 360 | 111 | 105 | 1120.00 | 70 | 70 | 7 | ||||||||||||||||||||||||||||||||||||||
R3624.110 | 110 | 265 | M120x3,0 | 140 | 265 | 152 | 220 | 121.2 | 655.00 | 40500 | 407.5 | 125 | 115 | 1700.00 | 80 | 80 | 6 | ||||||||||||||||||||||||||||||||||||||
R3624.120 | 120 | 310 | M130x3,0 | 160 | 340 | 172 | 257 | 135.5 | 950.00 | 76000 | 490 | 135 | 140 | 2900.00 | 90 | 90 | 6 |
Order No. | d1 tol. M7 |
l1 | d2 tol. 6H |
d3 | d4 | d5 | d6 | d7 | Dyn. load C max. kN |
Weight g |
l2 | l3 | l4 | Static load C0 max. kN |
w1 | w2 | a ° |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R3624.020 | 20 | 50 | M16x1,5 | 29 | 56 | 25 | 46 | 24.2 | 30.00 | 430 | 80 | 17 | 25 | 72.00 | 19 | 16 | 9 |
R3624.025 | 25 | 50 | M16x1,5 | 35.5 | 56 | 25 | 46 | 29.3 | 48.00 | 480 | 80 | 17 | 28 | 72.00 | 23 | 20 | 7 |
R3624.030 | 30 | 60 | M22x1,5 | 40.7 | 64 | 32 | 50 | 34.2 | 62.00 | 740 | 94 | 23 | 30 | 106.00 | 28 | 22 | 6 |
R3624.035 | 35 | 70 | M28x1,5 | 47 | 78 | 40 | 66 | 39.8 | 80.00 | 1200 | 112 | 29 | 38 | 153.00 | 30 | 25 | 6 |
R3624.040 | 40 | 85 | M35x1,5 | 53 | 94 | 49 | 76 | 45 | 100.00 | 2000 | 135 | 36 | 45 | 250.00 | 35 | 28 | 7 |
R3624.050 | 50 | 105 | M45x1,5 | 66 | 116 | 61 | 90 | 55.9 | 156.00 | 3800 | 168 | 46 | 55 | 365.00 | 40 | 35 | 6 |
R3624.060 | 60 | 130 | M58x1,5 | 80 | 130 | 75 | 120 | 66.8 | 245.00 | 5400 | 200 | 59 | 65 | 400.00 | 50 | 44 | 6 |
R3624.070 | 70 | 150 | M65x1,5 | 92 | 154 | 86 | 130 | 77.9 | 245.00 | 5400 | 237 | 66 | 75 | 400.00 | 55 | 49 | 6 |
R3624.080 | 80 | 170 | M80x2,0 | 105 | 176 | 105 | 160 | 89.4 | 400.00 | 12000 | 265 | 81 | 80 | 670.00 | 60 | 55 | 6 |
R3624.090 | 90 | 210 | M100x2,0 | 115 | 206 | 124 | 180 | 98.1 | 490.00 | 21500 | 323 | 101 | 90 | 980.00 | 65 | 60 | 5 |
R3624.100 | 100 | 235 | M110x2,0 | 130 | 230 | 138 | 200 | 109.5 | 610.00 | 27500 | 360 | 111 | 105 | 1120.00 | 70 | 70 | 7 |
R3624.110 | 110 | 265 | M120x3,0 | 140 | 265 | 152 | 220 | 121.2 | 655.00 | 40500 | 407.5 | 125 | 115 | 1700.00 | 80 | 80 | 6 |
R3624.120 | 120 | 310 | M130x3,0 | 160 | 340 | 172 | 257 | 135.5 | 950.00 | 76000 | 490 | 135 | 140 | 2900.00 | 90 | 90 | 6 |
Housing: Up to size 60 - Heat-treated steel (C45).
From size 70 cast iron (GS400).
Steel on steel bearing requiring lubrication, spherical plain bearing.
Fitted with hydraulic grease nipples to DIN71412, rod ends with short thread, particularly suited to hydraulic cylinders.
Spherical plain bearing fixed with snap rings.
For use with shortest relay distances and maximum stroke utilization.